Download document () of 20
We make what matters work*

108392

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=300x600mm, blind

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
108392
EAN
4015081080267
Product Length/Depth
25 mm
Product Height
300 mm
Product Width
520 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.