Download document () of 20
We make what matters work*

1086 SC

Eaton B-Line series Type 1 junction boxes, 10" height, 6" length, 8" width, NEMA 1, Screw cover, SC enclosure, Surface mounted, Small single door, 5 top knockouts,4 bottom knockouts, Thru holes, Carbon steel

General specifications

Product Name
Eaton B-Line series Type 1 junction boxes
Catalog Number
1086 SC
UPC
782051223309
Product Length/Depth
6 in
Product Height
10 in
Product Width
8 in
Product Weight
6.6 lb
Certifications
UL 50
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Keyhole slots on cover, plated screws
Style
Small single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
16 gauge
Model
SC enclosure
Mounting method
Surface
Mounting hole details
Thru holes
Bottom knockouts
4
Top knockouts
5

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.