Download document () of 20
We make what matters work*

108897

Eaton Distribution parts. Twin light, 24AC/DC, white/white

General specifications

Product Name
Eaton xPole - Z-DLD twin lamp
Catalog Number
108897
EAN
4015081085156
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Electric connection type
Screw connection
Fitted with:
Light source
Equipment heat dissipation, current-dependent
4 W
Bezel color
Other
Lamp socket type
LED
Number of pilot lights
2
Opening diameter
5 mm
Bezel material
Plastic
Degree of protection
IP40
NEMA Other
Lens color
White
Voltage type
AC/DC
Rated operating voltage (Ue) - max
24 V
Rated operating voltage (Ue) - min
12 V
Lens type
Round
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.