Download document () of 20
We make what matters work*

108901

Eaton Distribution parts. Enclosure side plate for fan

General specifications

Product Name
Eaton Distribution parts
Catalog Number
108901
EAN
4015081085194
Product Length/Depth
490 mm
Product Height
17 mm
Product Width
404 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Steel
Modular spacing
0
Number of height units
0
RAL-number
7035
Surface finish
Powder coating
Suitable for
Side panel use
Suitable for enclosure building length/depth
404 mm

Export product specification