Download document () of 20
We make what matters work*

108902

Eaton Distribution parts. Wall mount

General specifications

Product Name
Eaton Distribution parts
Catalog Number
108902
EAN
4015081085200
Product Length/Depth
700 mm
Product Height
15 mm
Product Width
420 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Steel
Model
Other
RAL-number
7035

Export product specification