Download document () of 20
We make what matters work*

108903

Eaton Distribution parts. Brush strip

General specifications

Product Name
Eaton Distribution parts
Catalog Number
108903
EAN
4015081085217
Product Length/Depth
160 mm
Product Height
5 mm
Product Width
70 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Color
Black
Material
Metal
Model
Other
Number of height units
0
Suitable for
19 inch mounting

Export product specification