Knowledge Search
Download document () of 20

108935-91AM

108935-91AM - INSTALLATION 1552 EP2000 2.00

General specifications

Product Name
Eaton EverTough Manual Adjust Clutch
Catalog Number
108935-91AM
UPC
840379301236
Product Length/Depth
17 in
Product Height
7.25 in
Product Width
17 in
Product Weight
134 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1650 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
9 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.