Download document () of 20
We make what matters work*

109130

Eaton Moeller series xPole - PLGC4/6 MCB. Miniature circuit breaker (MCB) with plug-in terminal, PLGC4, 1-pole+N, tripping characteristic: C, rated current In: 16 A

General specifications

Product Name
Eaton Moeller series xPole - PLGC4/6 MCB
Catalog Number
109130
EAN
4015081087402
Product Length/Depth
87 mm
Product Height
72.9 mm
Product Width
17.7 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
16 A
Features
Additional equipment possible
Concurrently switching N-neutral
Pollution degree
2
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
4 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
2.5 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Width in number of modular spacings
1
Voltage type
AC
Overvoltage category
III
Release characteristic
C
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Number of poles (protected)
1
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
16 A
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
4.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
4.5 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
6 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
6 kA
Static heat dissipation, non-current-dependent
0 W
Power loss
3 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.