Download document () of 20
We make what matters work*

109261

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal, Insulation end connector blue, L=235mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
109261
EAN
4015081087976
Product Length/Depth
50 mm
Product Height
30 mm
Product Width
280 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Contact safe
Color
Blue
Nominal current
60 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
1
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
1
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
2
Number of poles
Single-pole
Connection type
Screwing
Mounting method
DIN-rail/screw
Surface mounting
Floor standing distribution board
Flush mounting
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
50 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
1
Conductor cross section, input AWG - min
0 mm²
Number of outputs
1
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
16 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.