Download document () of 20
We make what matters work*
Discontinued

109381

Eaton Moeller series xComfort - Sensors. Air quality sensor, VOC, 0-10VDC

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
109381
EAN
4015081089840
Product Length/Depth
85 mm
Product Height
24 mm
Product Width
85 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Type
Sensor
Bus system operating type
None
Functions
Analogue input
Color
White
Power supply
Mains
Degree of protection
IP20
Sensor type
Air quality
Mounting method
Surface mounting
Surface mounted (plaster)
Model
CO2-Sensor
Number of inputs (binary)
0
RAL-number (Akin)
9010

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.