Download document () of 20
We make what matters work*
Discontinued

109382

Eaton Moeller series xComfort - Sensors. Humidity sensor, outside, 0-10VDC

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
109382
EAN
4015081089857
Product Length/Depth
115 mm
Product Height
45 mm
Product Width
50 mm
Product Weight
0.082 kg
Compliances
RoHS conform

Product specifications

Type
Sensor
Bus system operating type
None
Color
White
Power supply
Mains
Degree of protection
IP65
Sensor type
Humidity
Mounting method
Surface mounting
Surface mounted (plaster)
Model
Multiple sensor
Number of inputs (binary)
0
RAL-number (Akin)
9010

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.