Knowledge Search
Download document () of 20

109701-82AM

109701-82AM - INSTALLATION 2.00-10 SPLINE EVERTOUGH SELF ADJUST

General specifications

Product Name
Eaton EverTough Self-Adjust Clutch
Catalog Number
109701-82AM
UPC
840379301403
Product Height
7.25 in
Product Weight
133 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1700 ft lb
Input shaft size
2.00" - 10
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.