Knowledge Search
Download document () of 20
We make what matters work*

109701-92AM
EverTough

EVERTOUGH SELF-ADJUST, TORQUE CAPACITY: 1650 FT. LBS., CLUTCH SIZE: 109701-92AM

General specifications

Product Name
Eaton EverTough Self-Adjust Clutch
Catalog Number
109701-92AM
UPC
840379329797
Product Height
7.25 in
Product Weight
134 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1760 ft lb
Input shaft size
2.00" - 10
Transmission Type
Manual
Damper Spring Count
9 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.