Download document () of 20
We make what matters work*

10BJ18A

10BJ series, 18Vdc Standoff Voltage, 29.2V Clamp. Voltage, 1000W Peak Power, Uni-dir.

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
10BJ18A
UPC
051712787499
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

Product specifications

Voltage rating
18 Vdc
Clamping voltage
29.2 V
Peak power dissipation
1000 W
Type
10BJ series
Special features
Unidirectional

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

  Contact us