Knowledge Search
Download document () of 20
We make what matters work*

10D16

Eaton Bussmann series low voltage D fuse, 500V, 10A, 50 kAIC, Non Indicating, Class C gL/gG, Time delay, Red, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
10D16
UPC
051712830362
EAN
5027590428576
Product Length/Depth
50 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
13.3 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
10 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gL/gG (cable protection/equipment protection)

Product specification

Fuse size
DI
Fuse type
D16 - Time delay
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E16/DI Fuse base
Accessory/spare part type
10GD16 Red screw cap gauge piece

Export product specification