Knowledge Search
Download document () of 20
We make what matters work*

10EHC

Eaton Type 40 Gas/Liquid Separator, Fabricated, Carbon steel, ANSI flange 10", Vertical upflow

General specifications

Product Name
Eaton Type 40 Gas/Liquid separators
Catalog Number
10EHC
Product Length/Depth
1067 mm
Product Weight
176.9 kg
Certifications
ISO 9001

Product specifications

Material
Carbon steel
Manufacturing style
Fabricated
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
10"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.