Knowledge Search
Download document () of 20
We make what matters work*

10HD36

Fuse-link, high speed, 10 A, AC 1200 V, DC 750 V, 22 x 138 mm, gL/gG, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
10HD36
UPC
051712830430
EAN
5027590428736
Product Length/Depth
118 mm
Product Height
48 mm
Product Width
145 mm
Product Weight
93.4 g
Compliances
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
10 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
2.2 W

Product specification

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.