Knowledge Search
Download document () of 20
We make what matters work*

10NHG01B

Fuse-link, LV, 10 A, AC 500 V, NH01, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
10NHG01B
UPC
051712625890
EAN
5027590428903
Product Length/Depth
135 mm
Product Height
57.8 mm
Product Width
29.55 mm
Product Weight
294.6666667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
10 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH01
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
Microswitch 170H0235

Export product specification