Knowledge Search
Download document () of 20
We make what matters work*

10TH1000

Eaton Bussmann series high speed traction fuse, 10 A, 1000 V, Other, Hertz- Hertz (Min-Max Frequency), Other

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
10TH1000
UPC
051712830515
EAN
5027590026475
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
136 mm
Product Weight
214 g
Compliances
Contact factory

Electrical data

Amperage Rating
10 A
Voltage rating
1000 V
Voltage type
DC

Product specification

Application
traction

Export product specification