Knowledge Search
Download document () of 20
We make what matters work*

11

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
11
UPC
784564100115
Product Length/Depth
1.12 in
Product Height
0.7 in
Product Width
0.86 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2 in
Material
Steel

Export product specification