Download document () of 20
We make what matters work*

110087

Eaton xEnergy Main LV systems LV switchgear. Adapter set profile, half cylinder KABA

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110087
EAN
4015081096534
Product Length/Depth
70 mm
Product Height
211 mm
Product Width
40 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.