| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
110109
|
| EAN |
4015081096855
|
| Product Length/Depth |
159 mm
|
| Product Height |
275 mm
|
| Product Width |
140 mm
|
| Product Weight |
5.8 kg
|
| Compliances |
RoHS conform
|
| Color |
Black
|
| Fitted with: |
NZM...-XV4 extension shaft
Black and yellow lightning symbol External warning plate/marking plate in German/English Door coupling rotary handle with rotary drive Padlock |
| Suitable for |
Switch disconnector
Power circuit breaker |
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |