Download document () of 20
We make what matters work*

110158

Eaton xComfort BC version G, surface-mount DBO, 2-row, 26 MU, with rear wall and white door, class 2

General specifications

Product Name
Eaton xComfort BC version G
Catalog Number
110158
EAN
4015081097180
Product Length/Depth
130 mm
Product Height
355 mm
Product Width
260 mm
Product Weight
1.51 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Enclosure material
Plastic
Built-in width
234 mm
Built-in depth
46 mm
Closure type
Other
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
9010
Width in number of modular spacings
13
Color
White
Number of rows
2
Degree of protection
IP40
Functions
Sealable
Mounting method
DIN-rail
Surface mounting
Surface mounted (plaster)
Internal depth
72 mm
Number of openings for socket outlets
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.