Download document () of 20
We make what matters work*

110254

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for PLHT, horizontal, 1p, HxW=50x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110254
EAN
4015081097944
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.