Download document () of 20
We make what matters work*

110255

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM1, horizontal, 4p, HxW=150x600mm, UK

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110255
EAN
4015081097951
Product Length/Depth
490 mm
Product Height
60 mm
Product Width
150 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification