Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM2, horizontal, 4p, HxW=200x600mm, grey, UK
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
110260
|
| EAN |
4015081098002
|
| Product Length/Depth |
620 mm
|
| Product Height |
25 mm
|
| Product Width |
210 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS conform
|
| RAL-number |
7035
|
| Color |
Gray
|
| Material |
Metal
|
| Mounting position |
Other
|
| Model |
Front plate
|