Download document () of 20
We make what matters work*

110264

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, horizontal, 4p, metering, HxW=250x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110264
EAN
4015081098040
Product Length/Depth
620 mm
Product Height
25 mm
Product Width
260 mm
Product Weight
1.25 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Front plate

Export product specification