Download document () of 20
We make what matters work*

110267

Eaton xEnergy Main LV systems LV switchgear. Partition, F, connection-/busbar back area, W=1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110267
EAN
4015081098071
Product Length/Depth
1150 mm
Product Height
30 mm
Product Width
625 mm
Product Weight
11.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
30 mm
Suitable for enclosure building width
1200 mm
Material
Stainless steel
Suitable for
Internal separation form 2b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b
Internal separation form 3b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.