Download document () of 20
We make what matters work*

110270

Eaton xEnergy Main LV systems LV switchgear. Busbar support, MB back, up to 2000A, 3C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110270
EAN
4015081098101
Product Length/Depth
900 mm
Product Height
55 mm
Product Width
200 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
2000 A
Busbar distance
180 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.