Download document () of 20
We make what matters work*

110276

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, 2xNZM4, 1600A, 3p, withdrawable, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110276
EAN
4015081098163
Product Length/Depth
670 mm
Product Height
130 mm
Product Width
720 mm
Product Weight
20.5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification