Download document () of 20
We make what matters work*

110334

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, empty, HxW=200x600mm, XF-Dubai

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110334
EAN
4015081098729
Product Length/Depth
530 mm
Product Height
30 mm
Product Width
220 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.