Download document () of 20
We make what matters work*

110337

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, empty, HxW=500x600mm, XF-Dubai

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
110337
EAN
4015081098750
Product Length/Depth
530 mm
Product Height
30 mm
Product Width
520 mm
Product Weight
4.1 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.