Download document () of 20
We make what matters work*

110398

Eaton Distribution parts, Push-in gauge ring, DII E27, 6A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
110398
EAN
4015081099368
Product Length/Depth
23 mm
Product Height
8 mm
Product Width
23 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Ring inserts
Fuse bases
Amperage Rating
6 A
Frame
DII
Color
Green
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DII, E27
Rated operation current (Ie)
6 A
Type
  • Accessory
  • Fuse bases
  • Ring inserts

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.