Download document () of 20
We make what matters work*

110405

Eaton Distribution parts. Timing relay multi-function, 2 functions, 1 changeover contacts

General specifications

Product Name
Eaton ZR Time-lag relay
Catalog Number
110405
EAN
4015081099450
Product Length/Depth
65 mm
Product Height
87 mm
Product Width
17.5 mm
Product Weight
0.067 kg
Compliances
RoHS conform

Product specifications

Electric connection type
Screw connection
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Nominal current
8 A
Degree of protection
IP20
Functions
Delay-on energization
Delay on de-energization
Voltage type
AC/DC
Suitable for
DIN rail (top hat rail) mounting
Front mounting
Number of outputs (delayed, change-over contact)
1
Number of outputs (delayed, normally closed contact)
0
Number of outputs (delayed, normally open contact)
0
Number of outputs (undelayed, change-over contact)
0
Number of outputs (undelayed, normally closed contact)
0
Number of outputs (undelayed, normally open contact)
0
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Static heat dissipation, non-current-dependent
1.5 W
Time range - max
360000 s
Time range - min
0.05 s
Width in number of modular spacings
1
Starting current - max
8 A
Contact surface material
Untreated
Voltage type of operating voltage
AC/DC
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
240 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
240 V
Operating voltage at DC - min
24 V
Operating voltage at DC - max
240 V
Contact insert material
Thermoplastic
Type of excitation
Analog with multi function
Switch capacity incandescent lamps
2000 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.