Download document () of 20
Discontinued

110749

Eaton Moeller series xComfort - Sensors. Smoke detector, (battery powered)

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
110749
EAN
4015081102877
Product Length/Depth
90 mm
Product Height
55 mm
Product Width
90 mm
Product Weight
0.204 kg
Compliances
RoHS conform

Product specifications

Type
Sensor
Features
Acoustic signal
Bus system operating type
None
Color
White
Power supply
Battery
Degree of protection
IP42
Sensor type
Smoke
Mounting method
Surface mounting
Surface mounted (plaster)
Model
Smoke detector
Number of inputs (binary)
0
RAL-number (Akin)
9016

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.