Download document () of 20
We make what matters work*

110772

Eaton Moeller series xComfort - Actuators. Plug-in power supply unit for analog input 2way

General specifications

Product Name
Eaton Moeller series xComfort actuator power supply
Catalog Number
110772
EAN
4015081103201
Product Length/Depth
95 mm
Product Height
27 mm
Product Width
42 mm
Product Weight
0.114 kg
Compliances
RoHS conform

Product specifications

Bus system operating type
None
Mounting Method
Plugged-in
Other
Bus system product type
Accessory
Number of integrated choke coils
0
Number of lines to feed
1
Secondary voltage rating
24 V
Width in number of modular spacings
0
Power consumption
24 W
Output current - max
1000 mA
Degree of protection
IP22

Export product specification