Download document () of 20
We make what matters work*

110773

Eaton Moeller series xComfort - Actuators. Power supply unit, flush mounting, for 2-way analog input

General specifications

Product Name
Eaton Moeller series xComfort actuator power supply
Catalog Number
110773
EAN
4015081103218
Product Length/Depth
53 mm
Product Height
25 mm
Product Width
53 mm
Product Weight
0.092 kg
Compliances
RoHS conform

Product specifications

Bus system operating type
None
Mounting Method
Flush mounted (plaster)
Flush mounting
Bus system product type
Accessory
Number of integrated choke coils
0
Number of lines to feed
1
Secondary voltage rating
24 V
Width in number of modular spacings
3
Power consumption
18 W
Output current - max
750 mA
Degree of protection
IP Other

Export product specification