Download document () of 20
We make what matters work*

110AEET

Eaton Bussmann series high speed British standard fuse, Double barrel, Slotted bolted tags, 110A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
110AEET
EAN
5027590429115
Product Length/Depth
102 mm
Product Height
19.5 mm
Product Width
36 mm
Product Weight
93.6 g
Compliances
CE

Electrical data

Amperage Rating
110 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR
Watt losses
27 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification