Download document () of 20
We make what matters work*

111143

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall box for 3-step system HxWxD=1760x1000x240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111143
EAN
4015081107049
Product Length/Depth
240 mm
Product Height
1733 mm
Product Width
1006 mm
Product Weight
12.42 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1760 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
1000 mm
Suitable for height
1760 mm
Suitable for length/depth
240 mm
Suitable for width
1000 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.