Download document () of 20
We make what matters work*

111162

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 800 mm, H = 760 mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111162
EAN
4015081107230
Product Length/Depth
70 mm
Product Height
760 mm
Product Width
834 mm
Product Weight
8.11 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.