Download document () of 20
We make what matters work*

111169

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, locking rotary lever for 3-component system, W = 800 mm, H = 2060 mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111169
EAN
4015081107308
Product Length/Depth
90 mm
Product Height
2060 mm
Product Width
834 mm
Product Weight
18.41 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
2060 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.