Download document () of 20
We make what matters work*

111204

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door and 3-point turn-lock for 3-component system, W = 1000 mm, H = 1060 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111204
EAN
4015081107650
Product Length/Depth
70 mm
Product Height
1060 mm
Product Width
1034 mm
Product Weight
13.03 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
1000 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Lock door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.