Download document () of 20
We make what matters work*

111215

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, locking rotary lever for 3-component system, W = 1200 mm, H = 1760 mm, white

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111215
EAN
4015081107766
Product Length/Depth
90 mm
Product Height
1760 mm
Product Width
1234 mm
Product Weight
22.85 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1760 mm
Suitable for width
1200 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.