Download document () of 20
We make what matters work*

111235

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=2060x800mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111235
EAN
4015081107964
Product Length/Depth
90 mm
Product Height
2064 mm
Product Width
834 mm
Product Weight
10.11 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP43
NEMA Other
Suitable for width
800 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.