Download document () of 20
We make what matters work*

111263

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=2060x600mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111263
EAN
4015081108244
Product Length/Depth
90 mm
Product Height
2060 mm
Product Width
634 mm
Product Weight
8.21 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for width
600 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.