Download document () of 20
We make what matters work*

111264

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, double-bit lock, IP54, HxW=760x800mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
111264
EAN
4015081108251
Product Length/Depth
75 mm
Product Height
760 mm
Product Width
834 mm
Product Weight
4.52 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for width
800 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.