Download document () of 20
We make what matters work*

111271

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=2060x800mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111271
EAN
4015081108329
Product Length/Depth
90 mm
Product Height
2060 mm
Product Width
834 mm
Product Weight
9.99 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
800 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.