Download document () of 20
We make what matters work*

111277

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, rotary lever, IP54, HxW=1760x1000mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111277
EAN
4015081108381
Product Length/Depth
90 mm
Product Height
1760 mm
Product Width
1034 mm
Product Weight
10.8 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for width
1000 mm
Application
Moisture-proof (installation site)
Cover/door type
Rotary lever
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.