Download document () of 20
We make what matters work*

111305

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 1760 x 1000 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111305
EAN
4015081108664
Product Length/Depth
1 mm
Product Height
1645 mm
Product Width
918 mm
Product Weight
11.39 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
1000 mm
Suitable for height
1760 mm
Suitable for width
1000 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.