Download document () of 20
We make what matters work*

111306

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 2060 x 1000 mm

General specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111306
EAN
4015081108671
Product Length/Depth
1 mm
Product Height
1945 mm
Product Width
918 mm
Product Weight
13.46 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
1000 mm
Suitable for height
2060 mm
Suitable for width
1000 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.